IESNA:LM-63-2002
[TEST]P1449851
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T2_120W_3000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T2 distribution, 120W 3000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18409
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 119.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5421.6 5456.1 5502.6 5539.2 5580.9 5615.5 5645.4 5674.6 5699.8 5730.9
5760.6 5795.4 5832.2 5864.7 5906.9 5949.2 5984.2 6020 6064 6103.7
6139.9 6181.2 6223.2 6266.4 6307.9 6342.1 6375 6416.1 6447.8 6487.1
6507.8 6537.7 6555.7 6575.5 6582.7 6578.6 6557.7 6535.2 6496.7 6450.5
6400 6343.9 6266.4 6167.1 6061.1 5945.1 5820.7 5670.6 5508.3 5334.6
5145.3 4938.1 4719.2 4482.4 4237.5 3977.7 3699 3383.7 3005 2579
2137.9 1722.4 1307.3 892.1 578.4 380.1 292.6 265.5 246.8 228.4
210.4 193.6 180.1 166.7 153.3 139.6 128 119.2 113.6 109
102.9 96 87.8 72.5 57.3 41.2 28.7 19.6 10.5 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5452.9 5493.8 5534.9 5568.9 5604.1 5631.3 5656 5681.6 5710.5
5732.8 5768.4 5801.5 5831.6 5867.6 5907.5 5941.4 5977.9 6007.5 6046.6
6074.6 6112.1 6143.6 6186.2 6222.2 6255.7 6290.1 6321.4 6350.2 6386.5
6419.6 6441.1 6466.9 6480.2 6494.9 6498 6495.3 6474.4 6446.8 6413.3
6366.6 6314.2 6250 6175.5 6082.8 5984 5868.6 5741.8 5599.1 5437.1
5253 5069.8 4859.1 4639.8 4403.2 4152 3886.4 3598.5 3284.5 2912.1
2483.5 2041.4 1627.2 1213.1 799.1 499 328.7 258 234.5 216
198.3 183.3 168.4 153.4 140.3 126.1 113.2 103.2 94.8 89.6
85.1 79.5 73.2 63.6 52.1 38.6 29.2 19.9 10.7 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5454.9 5484.2 5517.5 5549.8 5577.9 5604.9 5619.8 5644 5658.7
5683.9 5699.6 5722.9 5747.9 5774.1 5798.8 5832.6 5855.5 5880.9 5909.1
5928.6 5958 5974.2 5995.3 6017.8 6042.1 6064.8 6096.1 6111.5 6134.4
6147.5 6173.1 6186.4 6208 6224 6240.4 6240.2 6250.2 6243 6226.3
6211.5 6180.8 6144.4 6094.5 6037.4 5977.3 5899.9 5822.4 5719.2 5606.9
5483.8 5344 5189.9 5013 4812.5 4599.5 4370.9 4119.1 3853.1 3566.8
3256 2913.5 2502.1 2073.4 1645.7 1218 790.2 483 305.8 239.3
215.3 197.7 180.2 162.6 145 128.5 109.6 95.3 83.4 74.9
68.2 63 58.1 53.1 44.9 33.8 24.6 16.8 9.1 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5441.6 5468.8 5493.4 5519.1 5541.4 5560.7 5573.4 5583.4 5600.8
5608.6 5616.7 5630.5 5635.4 5646 5657.7 5666.9 5684.9 5698.8 5713.3
5722.1 5729.7 5738.5 5740.1 5745.4 5742.2 5739.5 5744.2 5734.6 5736.6
5731.3 5737.3 5734 5730.5 5729.9 5727 5717 5719.5 5723.5 5722.3
5725 5725 5721.7 5718.8 5713.5 5698.2 5678.9 5648.3 5618.2 5566.2
5512.2 5454.1 5389.2 5304.5 5206.1 5089.5 4963.9 4819.2 4643.7 4447.6
4219.9 3965 3664.6 3342 3006.2 2613 2175.7 1726.7 1277.5 828.3
482.6 284.9 206.6 183.3 161 138.7 123.6 111.8 98.3 81.7
66.5 56.4 49.3 43 37.3 31.8 23.7 16.3 8.9 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5431.6 5450.2 5468.4 5477.4 5488.9 5499.9 5504.6 5512.2 5510.3
5515.1 5508.3 5509.5 5507.5 5503.6 5493.4 5494.4 5491.9 5488.5 5479.7
5479.5 5464.9 5451 5435.1 5421.8 5401.5 5374.5 5353.2 5322.9 5288.8
5259.3 5224.5 5186.1 5149.4 5113.2 5077.4 5040.2 5004 4974.1 4941.8
4911.9 4883.9 4855.8 4833.1 4810.6 4790.8 4772.8 4761.3 4743.7 4731.4
4723 4712.8 4708.1 4696.4 4682.1 4671.3 4652.5 4624.2 4579.4 4529.3
4462.4 4390.4 4300.5 4195 4068.5 3921.6 3745.7 3529.2 3261.6 2961.2
2578.8 2074.3 1535.7 996.5 457.3 253.7 213.8 176.3 138.8 125.8
125.7 116.8 100 82.8 56.9 33.5 21.5 14.6 7.6 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5427.3 5432.2 5433.6 5435.1 5437.1 5431 5429.5 5425.4 5415.4
5400.5 5392.7 5380.2 5362.8 5344.8 5322.9 5309.4 5290.8 5269.9 5244.2
5225.7 5206.7 5184 5151.7 5123.4 5077.8 5034.4 4994.1 4944 4896.1
4836.4 4778.5 4720 4654.1 4587.2 4522.7 4449.3 4376.6 4308.5 4235.7
4160.8 4092.7 4021.3 3953.9 3890.3 3828.9 3770.6 3708.8 3639.1 3565.6
3486 3404.4 3318.9 3219 3132.9 3044.5 2958.3 2875.3 2792.6 2711
2629.3 2553.6 2488 2429.2 2381.2 2348.2 2332.9 2324.5 2320.2 2312.8
2311.2 2323.3 2325.5 2270.9 2112.5 1910 1692.3 1474.4 1256.5 958.6
724.4 506.5 329.6 194.2 145 96.2 47.4 26 17.3 9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5422.6 5417.7 5411.5 5400.7 5394.3 5371.4 5360.2 5344 5323.3
5303.3 5284.3 5253.4 5225.7 5199.8 5169.7 5140.4 5112.2 5087.6 5061.5
5042.2 5031.8 5020.3 5007.8 4989 4964.5 4923.1 4873.2 4804.7 4733.1
4643.9 4560.4 4477.9 4396.7 4324.9 4246.7 4167.5 4086.3 4005.3 3921.2
3836.9 3752.6 3670 3577.3 3482.1 3388.2 3298.4 3197.9 3102.8 3002.1
2904.1 2803.5 2699.3 2599.9 2501.5 2394.5 2289.5 2185.6 2077.5 1970.1
1858.7 1752.3 1653 1546 1440.7 1340 1240.5 1145.5 1049.7 957.5
867.7 780.8 702.3 624.3 549.7 479.5 409.4 339.5 281 228.4
181.2 141.6 107.6 77.9 59.6 41.3 23.1 13.2 6 2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5412.3 5399 5384.3 5368.6 5352.6 5326.6 5310.9 5297.4 5284.7
5291.6 5307.4 5323.5 5334.6 5341.6 5319.5 5280.8 5220 5136.7 5061.2
4997.2 4948.5 4900.4 4852.1 4809 4765.6 4706.5 4656.5 4597.6 4540.1
4481 4421.9 4356.6 4293 4226.9 4161 4095.1 4027.4 3960.3 3897.5
3834.7 3771.8 3699.4 3627 3555.6 3478 3402.1 3325.8 3242.7 3152.5
3054.3 2959.2 2877.9 2801 2706.7 2610.1 2521.1 2432.9 2340.9 2241.2
2139.3 2037.3 1941.6 1839.7 1744.8 1651.2 1557.7 1464.2 1374 1285.9
1201.5 1116.2 1032.5 946.4 862.9 784.4 706.4 632.9 544.1 474.5
404.8 335.4 281.6 230.7 181 136.8 95.4 64.6 33.8 3.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5403.3 5383.7 5362.6 5343.8 5329.7 5335 5366.7 5408.7 5447.9
5446.1 5422.8 5347.3 5274 5216.9 5175 5142.9 5105 5076.4 5046.5
5009.9 4968.2 4926.6 4891.6 4852.6 4813.9 4766.8 4724.7 4683.6 4645.7
4601.3 4553 4512.1 4462.2 4420 4367.2 4321.6 4274.8 4231.4 4184.9
4139.3 4091.2 4037 3973.2 3928 3882.7 3837.5 3787.6 3728.5 3670.2
3624.5 3575.2 3514.9 3449.6 3381.7 3307 3245 3173.6 3105.7 3031.8
2956.1 2879 2806.5 2738.6 2666.6 2592.7 2513.3 2435.4 2343.5 2252.9
2166.1 2068.1 1911.7 1764.6 1667.3 1585.7 1495.9 1406.9 1324.7 1237.4
1151.7 1070 981.4 893.5 772.1 621.7 497.5 373.3 249.1 125
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5396.6 5376.1 5348.1 5342 5367.9 5431.6 5481.5 5486.8 5444.5
5356.3 5293.1 5261.1 5232.5 5208.4 5188.1 5166 5142.9 5114 5092.8
5066.6 5038.1 5013.2 4987.6 4964.1 4938.5 4906.8 4881.4 4859.7 4831.9
4807.7 4786.3 4763.3 4741.9 4721.2 4696.2 4681.5 4653.9 4624.2 4586.8
4560.8 4552.4 4538.1 4508.6 4475.9 4441.7 4431.3 4415.7 4393.4 4365.2
4334.1 4294.6 4259.6 4227.1 4188.4 4144.6 4093.9 4041.9 3988.9 3935.5
3881.9 3828.1 3754.7 3674.7 3583.8 3490.9 3366.3 3166 2917.8 2725.3
2604.2 2486.7 2357.8 2224.2 2098.2 1979.1 1863 1755 1650.8 1550.9
1421.5 1285.9 1147.7 1042.2 946.7 756.4 566.1 375.8 185.4 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5391.3 5366.5 5340.7 5363.2 5433.4 5493.4 5501.3 5431.2 5349.5
5312.1 5284.9 5265.2 5251.5 5242.3 5218.6 5203.7 5190.8 5177.9 5157
5136.1 5124.9 5112.2 5091.3 5079.3 5073.9 5064.1 5051.8 5048.6 5046.1
5036.3 5035.5 5030.1 5033.4 5032 5027.1 5004.8 5002.7 5004.4 5015.2
5027.3 5022.6 5020.5 5019.9 5023.2 5023 5010.9 4983.7 4951.8 4915.8
4874 4828.8 4785.9 4736.5 4683.3 4625.4 4562.2 4492.7 4412.7 4318.1
4213 4086.1 3895.6 3705.3 3511 3181.2 2941.6 2801 2683.6 2568
2456.9 2354.6 2246.9 2133 2005.1 1871.1 1709.8 1524 1355.9 1200.4
1079.7 955.6 681.1 406.7 137.2 79 21.7 10.6 3.7 0.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5386.2 5354 5338.5 5389 5470 5508.5 5477.4 5381.5 5328.9
5305.5 5285.7 5281.8 5269.9 5257.1 5244.2 5235 5226.2 5211.6 5196.9
5194 5189.5 5184 5184.6 5179.9 5177.3 5184 5182 5186.3 5197.7
5200 5221.7 5229.8 5234.5 5233.9 5235 5255.8 5282.6 5301.9 5310.5
5314.7 5322.3 5329.7 5337.7 5326.2 5304.5 5272.2 5239 5202.2 5158.4
5111.6 5059.4 5008.1 4938.5 4864.2 4779.3 4682.3 4571.4 4447.4 4314.2
4168 3903.4 3639.1 3374.7 3105.5 2961.4 2852.8 2743.9 2617.5 2480
2336.4 2173.7 2008.3 1850.3 1684 1520 1344.1 1165.2 1002.1 825.8
596.5 367.1 142.6 104.3 66 28.2 17.2 8.3 3.1 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5385.7 5356.9 5344.8 5387.8 5474.1 5509.5 5467 5371.2 5328.9
5303.9 5287.7 5283 5275.3 5261.6 5248.3 5244 5233.7 5219.4 5214.1
5210 5204.5 5203.2 5208.6 5208.6 5210.6 5214.1 5217.8 5228 5238
5249.3 5267.1 5281.8 5285.7 5282.4 5301.7 5327.2 5360 5380.4 5383.7
5388.8 5397.4 5407.6 5406.4 5388.4 5365.1 5331.3 5300.4 5254.2 5210.8
5161.9 5105.9 5047.1 4966.1 4883.4 4790.1 4680.5 4564.5 4425.8 4282.5
4061.2 3839.8 3617.8 3273.2 3070.5 2952.6 2842.5 2719.8 2577.4 2418.4
2260.4 2081.6 1919.4 1767.9 1599.2 1427.4 1233.6 1048.7 871 655.5
440 226.1 74 58.4 42.7 27.2 16.1 7.9 3 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5390 5355.1 5336 5370.8 5448.8 5508.1 5482.9 5389.4 5329.5
5302.5 5282.2 5268.5 5262 5240.1 5227.6 5220.6 5209 5190.1 5180.9
5166.8 5159.3 5153.9 5148.4 5146.4 5144.3 5136.7 5138.8 5138.8 5141
5149.2 5152.3 5166.8 5168.9 5165.4 5160.1 5164.4 5185.6 5207.7 5222.3
5219.4 5217.6 5234.8 5238 5237.2 5219.6 5189.7 5153.9 5118.9 5075.6
5036.3 4989.8 4936.2 4877.7 4816.7 4735.9 4648.6 4546.1 4431.5 4307.9
4171.8 3939.6 3707.6 3474.8 3156.8 2968 2842.5 2741.1 2633.6 2509.4
2385.5 2241.4 2091 1929.5 1763.1 1595 1432.9 1265 1113.8 956.4
786.6 517.7 250 176.3 102.6 29.6 18.7 8.6 3.2 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5386.4 5358.7 5337.3 5342.8 5403.3 5461.4 5488.7 5453.1 5359.8
5301.5 5273.8 5245.2 5229 5215.9 5198.3 5173 5157.4 5135.9 5121
5096 5074.5 5057.2 5043.7 5019.1 5009.1 4993.1 4983.3 4967.1 4949.1
4937.7 4933.4 4919.9 4916.4 4910.9 4902.1 4884.7 4860.9 4855.6 4852.1
4844 4836 4823.5 4822.9 4822.7 4817.4 4809.4 4792.4 4769.9 4739.4
4704.8 4656.1 4615.2 4565.1 4516.4 4461.4 4407.3 4340.4 4278.4 4201.9
4122.5 4024.3 3895.8 3767.3 3636.2 3382.3 3075.2 2859.7 2718.3 2581.9
2453.8 2335.1 2235.1 2141.4 2045.3 1945.3 1834.6 1694.7 1524.9 1342.7
1176.2 1059 966.3 678.6 390.9 103.5 57.4 11.3 3.3 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5394.5 5377.4 5345 5325.6 5335 5379.2 5433 5464.9 5455.9
5390 5312.3 5256.6 5224.3 5190.8 5160.3 5138.2 5107.1 5075.8 5041.8
5020.3 4992.3 4958.7 4925.8 4893.3 4866.3 4835.6 4804.9 4770.7 4742.5
4710.6 4680.5 4646.9 4607.8 4583.1 4546.3 4516.2 4486.5 4454.8 4415.1
4370.7 4336.1 4305.7 4282.3 4256.8 4211.1 4171.4 4135.8 4104.3 4065.7
4023.9 3976 3932.3 3897.9 3863.7 3829.5 3783.7 3733.4 3686.1 3641.1
3581.2 3519 3453.3 3372.1 3293.1 3202 3109.5 3002.5 2869.5 2668.4
2485.9 2375.8 2282.7 2172.7 2065.3 1956.3 1848 1736 1615.7 1499.4
1376.2 1242 1116.4 976.4 869.2 767.8 480.4 196.4 97.2 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5400.7 5386.6 5368.6 5344.8 5322.3 5309.2 5314.3 5335.2 5373.5
5399.7 5404 5380.2 5321.5 5245.4 5179.5 5129 5093 5051 5012.8
4975.7 4939.3 4894.5 4840.5 4795.5 4756.4 4706.3 4654.5 4601.7 4558.3
4504.9 4458.1 4403.7 4351.7 4299.1 4249.2 4195.6 4142 4085.5 4026.2
3971.9 3919.4 3866.8 3814 3745.2 3671 3597.9 3527.8 3472.7 3405.6
3336.2 3268.7 3202.8 3143.5 3073.1 2998.7 2912.5 2829.7 2743.1 2662.3
2579.8 2500.6 2416.1 2326.9 2245.3 2160.4 2072 1983.9 1893.5 1799.3
1709.5 1618.6 1530.8 1435.4 1297.2 1184.2 1100.9 1020.7 936.9 858.4
784.7 709.1 634.4 557.2 472.5 387.8 303.4 226.3 150.6 74.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5407.6 5399.9 5383.3 5369.2 5354 5335 5315.4 5293.3 5266.5
5249.9 5234.5 5225.7 5231.5 5244.8 5243.5 5247.8 5226.8 5190.1 5138.8
5069.8 4992.3 4915.4 4850.1 4792.4 4735.5 4681.1 4623.4 4573.1 4517.2
4453 4385.2 4323.5 4250.8 4187.8 4118.8 4046.6 3971.7 3902.2 3832.6
3763 3677.3 3593.8 3506.3 3422 3337.3 3253 3169.5 3083.8 2997
2907.4 2816.4 2716.9 2615.8 2514.8 2424.5 2328.8 2227.1 2125.4 2027.1
1929.8 1833.1 1732.7 1627.9 1523.7 1420 1319.7 1221.8 1125.1 1030.8
939.9 856.2 778.2 697.9 624.5 554.1 492.9 431.7 370.7 319.3
262.1 212.7 173.1 135.8 103.7 75.5 54.6 33.8 13 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5423.4 5418.7 5411.1 5407.6 5396.2 5383.3 5373.5 5360.8 5339.3
5323.1 5303.7 5275.1 5248.7 5227.2 5204.5 5167.4 5139.6 5105 5078
5038.1 5006.4 4972 4943 4912.9 4895.7 4879.4 4855.6 4832.1 4798.9
4745.8 4685.8 4611.3 4521.1 4424.7 4326.7 4227.1 4142 4051.7 3966.2
3876.4 3793.1 3706.2 3614.1 3522 3428.9 3335.4 3236.6 3142.7 3039.8
2937.9 2840.1 2738.8 2638.1 2533 2426.4 2318.3 2209.9 2101.5 1995.3
1891.7 1788.6 1685.6 1579.4 1472.7 1373.3 1275.4 1177.5 1073.1 972
874.4 777.8 688.3 602.9 527 452.6 385.2 329.2 282.4 242.6
202.1 164.7 127.4 90 64.6 44.9 29 19.7 10.5 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5432 5441.2 5439.8 5451.4 5448.8 5447.9 5448.8 5450 5437.9
5433.6 5418.3 5411.1 5397.8 5386.6 5369.6 5354 5336 5327 5310.2
5292 5278.5 5253.4 5228.6 5194.4 5157.8 5123.4 5077.6 5030.6 4981.2
4926.6 4868.9 4816.7 4757.4 4698.5 4636.9 4575.7 4514.8 4456.6 4395.9
4330.6 4266.6 4202.9 4142 4073.8 4005.9 3944.1 3878.2 3818.3 3755.7
3690.8 3632.1 3571.1 3515.9 3467.8 3422.2 3386.8 3363 3333.8 3310.1
3280.4 3251.7 3239.7 3226.6 3220.4 3206.5 3198.3 3192.4 3156.6 3078.4
2942.2 2744.1 2558.8 2408 2166.9 1889.1 1502.3 1111.7 721.1 403
217.8 177 138 99 95.8 83.2 61.5 36.5 24.3 12.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5437.5 5453.7 5468.8 5485.2 5503 5515.5 5524.5 5531.2 5533.5
5539 5536.3 5536.1 5535.5 5536.1 5541.4 5545.7 5543.7 5543.7 5540.4
5538.4 5539 5527.5 5520 5504.2 5487.4 5468.8 5455.5 5426.1 5405.2
5375.7 5351.4 5329.1 5297.4 5270.4 5242.7 5226.6 5196.3 5181.6 5159.5
5139.2 5116.1 5104 5096.6 5093 5088.3 5079.5 5070 5065.1 5057.6
5046.7 5034.4 5020.3 4996 4960 4917.4 4853 4790.6 4714 4624
4522.9 4398.9 4261.7 4088.2 3894 3662 3388.6 3078.4 2696.2 2252.1
1738.5 1223 707.5 386.8 229.5 195.9 164.3 132.8 121.4 115.7
105.8 86.3 68.4 49.5 34.7 26.9 21.2 14.1 7.1 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5444.7 5471.5 5502 5525.7 5549.6 5567.6 5587.1 5600.2 5614.1
5629.4 5636 5650.7 5664.6 5678.1 5697.6 5712.9 5732.3 5752.6 5770.4
5774.9 5788.8 5798 5809.7 5819.3 5823.4 5830.1 5835.1 5838.5 5845.9
5856.7 5861.9 5857.8 5869.4 5863.9 5872.1 5876.2 5884.8 5885 5887
5882.3 5888.5 5875.6 5865.3 5841.8 5812.8 5773.9 5725.8 5666.3 5609.2
5539.2 5458.8 5354.2 5243.5 5111.2 4965.1 4802.4 4607.4 4398.7 4154.9
3889.1 3598.3 3279.4 2932.2 2548.5 2115 1677.4 1239.8 802.2 482.2
294.3 219.2 195.2 176.4 157.7 139 119.1 102.1 86.2 71.9
61.2 54.3 48.3 43.1 38 31.4 21.7 13.4 5.2 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5453.3 5487.4 5516.9 5553.9 5582.4 5607.3 5631.5 5655.8 5676.7
5695.9 5719 5743.8 5775.3 5802.9 5835.1 5864.9 5889.9 5917.5 5945.7
5975 6005.5 6029 6051.1 6085.1 6108.4 6138.7 6166.5 6190.2 6205.4
6237.9 6259 6278.8 6297.9 6303 6320.8 6327.5 6318.3 6313.2 6293.8
6264.1 6221.1 6176.1 6119.2 6055.2 5982.2 5895.8 5788 5676.7 5543.3
5397.8 5236.6 5058.4 4873.6 4658.2 4428.2 4181.3 3918.3 3633.1 3334.6
2990.5 2601.3 2159.4 1733.1 1307 880.9 555.5 344 252.9 223.3
204.3 188.1 171.2 154.3 141.1 125.6 108.7 94.5 84.5 76.8
70.9 66.1 60.8 54.7 44 34.6 22.5 15.5 8.5 1.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5457.2 5492.8 5532.4 5569.5 5603 5634.3 5668.1 5694.5 5716.6
5741.1 5775.1 5814 5847.3 5889.7 5921.4 5959.7 5988.3 6029.6 6066.3
6101 6134.4 6179.4 6217.3 6254.7 6298.1 6328.8 6355.6 6393.8 6430
6458.3 6482.4 6503.5 6517.8 6525.2 6526.6 6517.8 6498.8 6471.6 6425.5
6375.2 6323.6 6250.4 6175.3 6078.5 5963.5 5841.6 5709.8 5555.6 5380.2
5199.8 5008.9 4794.2 4562.4 4324.3 4069.9 3791.3 3498.9 3157.2 2755.2
2320 1862.8 1445.7 1029.1 682.9 429.8 303.5 258.1 237.8 220
202.6 187.5 172.4 157.3 144.3 130.4 117.9 108.3 101.3 96.1
91.3 85.1 78.1 66.8 54.3 40.2 29 19.7 10.5 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5421.6 5456.1 5502.6 5539.2 5580.9 5615.5 5645.4 5674.6 5699.8 5730.9
5760.6 5795.4 5832.2 5864.7 5906.9 5949.2 5984.2 6020 6064 6103.7
6139.9 6181.2 6223.2 6266.4 6307.9 6342.1 6375 6416.1 6447.8 6487.1
6507.8 6537.7 6555.7 6575.5 6582.7 6578.6 6557.7 6535.2 6496.7 6450.5
6400 6343.9 6266.4 6167.1 6061.1 5945.1 5820.7 5670.6 5508.3 5334.6
5145.3 4938.1 4719.2 4482.4 4237.5 3977.7 3699 3383.7 3005 2579
2137.9 1722.4 1307.3 892.1 578.4 380.1 292.6 265.5 246.8 228.4
210.4 193.6 180.1 166.7 153.3 139.6 128 119.2 113.6 109
102.9 96 87.8 72.5 57.3 41.2 28.7 19.6 10.5 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
